IESNA:LM-63-2002
[TEST]P1559248
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-17)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22CGTX-20-B2750-W2D-4500K
[LUMINAIRE]2X2 2000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4500K CCT WITH FROSTED SMOOTH LENS
[LAMP]4500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4500K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2188
TILT=NONE
1 -1 1 37 5 1 1 2 2 0
1 1 19.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
744.1 744.1 742.1 738.1 733.1 726 717 706 693.9 680.9
664.8 649.7 631.6 612.6 593.5 572.4 550.3 527.2 503.1 478
450.9 423.8 395.7 367.5 338.4 307.3 279.2 248 216.9 185.8
156.7 127.5 98.4 71.3 44.2 19.1 0
744.1 743.1 741.1 737.1 732.1 725 716 706 692.9 679.8
664.8 649.7 631.6 612.6 592.5 572.4 550.3 527.2 503.1 477
450.9 423.8 396.7 367.5 337.4 308.3 278.2 248 217.9 187.8
156.7 127.5 99.4 71.3 44.2 19.1 0
744.1 743.1 741.1 737.1 732.1 725 715 706 692.9 679.8
664.8 648.7 630.6 611.6 593.5 571.4 550.3 526.2 502.1 478
450.9 424.8 396.7 368.5 338.4 308.3 279.2 249 218.9 188.8
157.7 128.5 99.4 71.3 44.2 19.1 0
744.1 744.1 741.1 738.1 733.1 725 717 706 693.9 680.9
665.8 649.7 632.7 613.6 593.5 572.4 551.3 528.2 503.1 479
451.9 425.8 396.7 369.5 340.4 310.3 280.2 250 220.9 189.8
159.7 130.5 101.4 73.3 45.2 20.1 0
744.1 744.1 742.1 738.1 733.1 726 717 707 694.9 681.9
666.8 650.7 633.7 614.6 595.5 573.4 551.3 529.2 504.1 479
452.9 426.8 397.7 370.6 340.4 311.3 280.2 251.1 219.9 190.8
160.7 132.6 101.4 73.3 45.2 20.1 0
